Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-EMV-D Metr. long - Cable Glands
Bill of material
HSK-M-EMV-D 1.631.1200.30
AG
Thread
M 12 x 1.5
D1
3-6.5 mm
GL
10 mm
H
25.0 mm
SW
14 mm
BN
Order No.
1.631.1200.30
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices